IESNA:LM-63-2002
[TEST]P1389818
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-935-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19419.1
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
126.1 162.8 341.4 919.2 1780.6 2442.5 2873.2 3314.4 3871.2 4517.3 5189.6 6093.1 7043.8 7931.5 8803.4 9591.3 10132.4 10321.5 
10274.2 9890.7 9407.5 8719.4 8068.1 8215.2 8892.7 9685.9 10127.1 10179.6 10079.8 9953.8 9108.1 7837.0 5131.8 499.0 
136.6 68.3 47.3 0.0 
126.1 162.8 362.4 908.7 1728.1 2447.7 2894.2 3293.4 3844.9 4470.0 5200.1 6040.6 6986.0 7957.8 8824.5 9601.9 10111.4 10300.5 
10242.7 9906.5 9391.7 8714.2 8120.6 8209.9 8898.0 9638.6 10121.9 10200.7 10090.3 9943.3 9176.4 7873.7 5357.7 
588.3 136.6 68.3 52.5 0.0 
126.1 162.8 330.9 882.4 1638.8 2395.2 2820.7 3246.1 3781.9 4438.5 5152.9 6003.8 6860.0 7737.2 8472.5 9150.1 9701.7 10001.1 
10053.6 9833.0 9454.8 9060.8 8708.9 8582.8 8976.8 9706.9 10258.4 10494.8 10473.8 10384.5 9822.5 8656.4 6733.9 
1370.9 147.1 84.0 63.0 0.0 
126.1 157.6 294.1 772.1 1507.5 2185.1 2778.7 3219.9 3692.6 4375.5 5079.3 5888.2 6760.2 7563.8 8257.2 8792.9 9265.7 9712.2 
10048.3 10132.4 10016.8 9848.7 9748.9 9759.4 9943.3 10458.0 11035.8 11456.0 11561.1 11550.6 11130.4 10200.7 8283.4 
3072.8 162.8 105.1 84.0 0.0 
126.1 152.3 257.4 583.0 1223.9 1927.7 2563.3 3099.1 3577.1 4154.8 4885.0 5667.6 6481.8 7295.9 8083.8 8666.9 9118.6 9470.5 
9796.2 10016.8 10221.7 10268.9 10311.0 10395.0 10578.8 10920.3 11403.5 11813.2 11944.5 11991.8 11645.1 10321.5 8320.2 
5389.2 241.6 136.6 105.1 0.0 
126.1 152.3 231.1 493.7 1050.5 1728.1 2411.0 2988.8 3461.5 4023.5 4669.6 5489.0 6329.4 7159.4 7952.5 8593.3 9013.6 9323.5 
9559.8 9764.7 9948.5 10116.6 10268.9 10447.5 10699.7 11020.1 11482.3 11897.3 12033.8 12023.3 11408.8 10037.8 8561.8 
6030.0 719.6 152.3 120.8 0.0 
126.1 147.1 220.6 415.0 882.4 1497.0 2169.3 2804.9 3330.2 3871.2 4475.3 5268.4 6040.6 6817.9 7632.1 8283.4 8803.4 9071.3 
9244.7 9439.0 9643.9 9843.5 10079.8 10347.7 10594.6 10951.8 11398.3 11818.5 11923.5 11776.4 10930.8 9738.4 8572.3 
6145.6 1423.5 178.6 136.6 0.0 
126.1 147.1 183.8 294.1 525.3 998.0 1560.0 2132.6 2804.9 3403.7 3971.0 4533.0 5194.9 5919.7 6660.4 7422.0 8083.8 8530.3 8845.5 
9092.3 9334.0 9544.1 9769.9 9974.8 10174.4 10384.5 10746.9 11077.8 11030.6 10841.5 10090.3 9265.7 7900.0 6061.6 
3608.6 252.1 183.8 0.0 
126.1 141.8 157.6 199.6 294.1 467.5 798.4 1234.4 1728.1 2295.4 2889.0 3508.8 4123.3 4711.6 5315.7 5940.8 6628.8 7227.7 7831.7 
8330.7 8756.2 9118.6 9465.3 9764.7 10022.1 10247.9 10337.2 10258.4 10064.1 9843.5 9181.6 8346.5 6844.2 5121.3 3303.9 
977.0 225.9 0.0 
126.1 136.6 141.8 157.6 178.6 220.6 288.9 393.9 551.5 808.9 1145.1 1533.8 1969.7 2400.5 2931.0 3451.0 4044.5 4695.9 5384.0 6129.8 6886.2 
7574.3 8167.9 8645.9 9087.1 9418.0 9612.4 9612.4 9370.7 9113.4 7779.2 5336.7 2731.4 1297.4 667.1 231.1 220.6 0.0 
126.1 131.3 131.3 131.3 136.6 136.6 141.8 152.3 168.1 189.1 215.4 252.1 288.9 336.2 399.2 483.2 583.0 709.1 882.4 1118.8 1444.5 1885.7 2537.0 
3330.2 4380.7 5457.5 6229.6 6355.7 5814.7 5173.9 3718.9 2563.3 1691.4 914.0 315.2 57.8 15.8 0.0 
126.1 126.1 126.1 126.1 120.8 120.8 120.8 115.6 120.8 120.8 126.1 131.3 136.6 141.8 141.8 147.1 152.3 162.8 173.3 194.3 231.1 273.1 362.4 520.0 808.9 
1323.7 2043.3 2531.8 2258.6 1896.2 982.2 478.0 210.1 73.5 36.8 21.0 10.5 0.0 
126.1 126.1 120.8 115.6 110.3 105.1 99.8 99.8 94.5 94.5 94.5 94.5 89.3 89.3 84.0 78.8 73.5 63.0 63.0 57.8 57.8 57.8 57.8 52.5 47.3 52.5 
57.8 63.0 63.0 52.5 31.5 26.3 15.8 15.8 10.5 10.5 10.5 0.0 
126.1 120.8 110.3 99.8 94.5 84.0 78.8 73.5 68.3 63.0 57.8 52.5 42.0 36.8 31.5 21.0 15.8 15.8 10.5 10.5 10.5 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 5.3 0.0 5.3 5.3 
5.3 5.3 10.5 10.5 0.0 
126.1 110.3 99.8 89.3 84.0 73.5 68.3 57.8 47.3 42.0 31.5 26.3 21.0 15.8 10.5 5.3 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 
5.3 10.5 0.0 
126.1 110.3 94.5 84.0 73.5 63.0 52.5 42.0 26.3 21.0 15.8 10.5 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 
10.5 0.0 
126.1 105.1 89.3 73.5 63.0 52.5 36.8 26.3 15.8 10.5 10.5 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 
5.3 0.0 
126.1 99.8 84.0 73.5 57.8 42.0 31.5 21.0 10.5 10.5 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 5.3 
0.0 
126.1 99.8 84.0 68.3 57.8 36.8 26.3 15.8 10.5 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 
0.0 
126.1 105.1 84.0 68.3 57.8 36.8 26.3 15.8 10.5 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
126.1 105.1 84.0 68.3 57.8 36.8 26.3 21.0 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
126.1 105.1 84.0 68.3 57.8 42.0 31.5 21.0 15.8 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
